https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

VESDA ECO Gas Detector

VESDA ECO provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity.

Xtralis the manufacturer of the market leading VESDA aspirating smoke detection (ASD) technology has developed the industry’s first multi-hole aspirated gas detector.

Features & Benefits:
  • Toxic, Oxygen or Flammable gas detection
  • Single or dual gas versions
  • Factory calibrated sensor cartridges
  • Integrates with PLCs/HVAC/BMS/ FACP
  • RS485 Modbus output
  • On-board event logging
  • On-board fault diagnostics
  • Integral gas test port
  • Remote reset
Certifications:
  • Approved for Class I Div 2 applications
  • Certified to CAN/CSA Std C22.2 No. 61010-1
  • Class I Div 2 Groups ABC&D T4 -4ºF = Tamb = +131ºF
  • Conforms to ANSI/UL Std 61010-1
  • EN 61010-1
  • ETL approved to ISA12.12.01, CSA C22.2 No. 213
  • FCC 47CFR Part 15B class B - ICES 003 - EN 50270
  • VESDA ECO™ Ex Gas Detector
  • VNIIPO

Others

  • Digital Outputs
    • Modbus RTU
  • Maximum Input Power
    • 30 voltage direct current
  • Maximum Storage Temperature
    • 122 degree Fahrenheit
  • Minimum Input Power
    • 18 voltage direct current
  • Alarm Relay Output
    • 1 A @ 30 voltage direct current
  • Detection Area
    • Specific Point
    • Zone
    • Total Area
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius

Others

  • Digital Outputs
    • Modbus RTU
  • Maximum Input Power
    • 30 voltage direct current
  • Maximum Storage Temperature
    • 122 degree Fahrenheit
  • Minimum Input Power
    • 18 voltage direct current
  • Alarm Relay Output
    • 1 A @ 30 voltage direct current
  • Detection Area
    • Specific Point
    • Zone
    • Total Area
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • Digital Outputs : Modbus RTU
  • Maximum Input Power : 30 voltage direct current
  • Maximum Storage Temperature : 122 degree Fahrenheit
  • Minimum Input Power : 18 voltage direct current
  • Alarm Relay Output : 1 A @ 30 voltage direct current
  • Detection Area : Specific Point|Zone|Total Area
  • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
Image
SKU
Description
alt
ECO-D-B-45
VESDA ECO Gas Detector, NO2 0-10ppm
alt
ECO-D-B-12-31
VESDA ECO Gas Detector, CH4 0-100%LFL, O2 0-25%Vol
alt
ECO-D-B-13-31
VESDA ECO Gas Detector, C3H8 0-100%LFL, O2 0-25%Vol
alt
ECO-D-B-41-46
ECO Detector CO 0-500ppm, NH3 0-100ppm, Relay and Analog Output
alt
ECO-D-B-41-43
VESDA ECO Gas Detector, CO 0-500ppm, H2S 0-100ppm
alt
ECO-D-B-41-EX
VESDA ECO Ex Gas Detector, CO 0-500ppm
alt
ECO-D-B-46
ECO Detector, NH3 0-1000ppm, Relay and Analog Outputs
alt
ECO-D-B-16-EX
VESDA ECO Ex Gas Detector, C5H12 0-100%LFL
alt
ECO-D-B-19-EX
VESDA ECO Ex Gas Detector, NH3 0-100%LFL
alt
ECO-D-B-44-EX
VESDA ECO Ex Gas Detector, SO2 0-10ppm