https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

VESDA Front Cover

Xtralis spare front cover is use with the VESDA-E VES & VESDA-E VEP Aspirating Smoke Detector. It consist of plastic with 3.5in Display size.

Xtralis spare front cover is use with the VESDA-E VES & VESDA-E VEP Aspirating Smoke Detector. The VESDA-E VES is similar to the flagship VESDA-E VEP aspirating smoke detector but also includes a valve mechanism in the inlet manifold and software to control the airflow from the four Sectors (pipes). This configuration enables a single zone to be divided into four separate sectors, for example, distinguishing between separate aisles within a data room.

Features & Benefits:
  • Used for VESDA-E VES & VESDA-E VEP aspirating detector
  • Spare Front Cover
Certifications:
  • UL
  • ULC

Others

  • Material
    • Plastic

Others

  • Material
    • Plastic
  • Material : Plastic
Data Sheet
Name
Description
File Size
Date
Size
VESDA-E VES Smoke Detectors Datasheet
705.13 KB
10/20/2021
PDF 705.13 KB
Name
Description
File Size
Date
Size
VESDA-E VES Smoke Detectors Datasheet
705.13 KB
10/20/2021
PDF 705.13 KB
Image
SKU
Description
alt
VSP-969-S
VESDA-E COVER FR 3.5" DISP VES-A10-P