https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

VESDA® Pipes and Fittings

VESDA® pipes and fittings make up a network of dependable specialty piping that constantly and efficiently carries air samples from protected zones to highly sensitive detectors.

VESDA® pipes and fittings make up a network of dependable specialty piping that constantly and efficiently caries air samples from protected zones to highly sensitive detectors. Pipes and fittings are part of an integrated system manufactured from specialty plastics that are designed for use with most aspirating smoke detection systems and particularly the VESDA VLP system.

Features & Benefits:
  • UL1887 listed for use in plenum rated areas
  • An integrated CPVC pipe and fittings package designed for use with VESDA aspirating smoke detection systems
  • Simplifies the selection of pipe and fittings to ensure the correct product is installed
  • Simplifies specifiers’ and installers’ tasks and saves time and money
  • Pre-labeled pipes in accordance with NFPA 72 requirements
Certifications:
  • UL1887 Listed
Image
SKU
Description
alt
E700-SP-DCL PIPE
SAMPLE PIPE – 35 pcs per roll
alt
E700-SP-DCL-PIPE
Sample Pipe Label, 35 Per Roll
alt
E700-SP
Miniature Sample Point
alt
E700-TUBE
Capillary Tube, 3/8in Internal Diameter
alt
E700-SPLR
Sample Point Label, 10 Per Sheet, Red
alt
E700-CAPKIT
Pipe Connector Kit for Miniature Sampling Point
alt
E700-SP-DCL-PNT
Sampling Point Label, White, 50 Per Roll