https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

VESDA VIC Multi-function Control Card

VESDA VIC Multi-function Control Cards are interface cards for the range of Xtralis VESDA VIC smoke detectors. They expands the range of input and output communications.

VESDA VIC Multi-function Control Card provides a cost-effective solution for customers who need enhanced connectivity, fault detection and monitoring, and annunciation of alarms and faults. The principal benefits include improved FACP connectivity. The VIC is fitted with two alarm relays in its standard form. With an extra two relays, the Multi-function Control Card allows reporting of all four alarm levels on dry relay outputs. Enhanced annunciation An MPO (Monitored 24VPowered Output) is available on the VIC-030 version of the card. The MPO provides power to devices such as sirens or strobes, and monitors the line integrity.

Features & Benefits:
  • Provides two additional relays
  • Provides an extra General Purpose Input (GPI) with line monitoring
  • Quick and simple to install
  • Out-of-the-box operation, with minimal configuration required for extra features
  • Diagnostic LEDs give visual indication of the card’s status
  • Fully compatible with Xtralis VESDA VLF smoke detector
  • Selection between 3rd relay or 24VMonitored Powered Output (MPO)
Image
SKU
Description
alt
VIC - 030
Multi-Function Control Card With