https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

XCD Horn/Strobe

XCD Horn/Strobes are allows the addition of audio and visual alarm indications to the XCD transmitter that incorporates relay outputs with 3/4" NPT threaded input ports & They stand alone solution for uncertified and general purpose areas.

XCD Horn/Strobes are allows the addition of audio and visual alarm indications to the XCD transmitter that incorporates relay outputs with 3/4" NPT threaded input ports. The Safe Area XCD includes the horn and light stack, 90° elbow, threaded nipple, strain relief, thread reducer, and a 0.67A 24VDC wall power supply. A stand alone solution for uncertified and general purpose areas.

Features & Benefits:
  • Plug and play operation (120VAC)
  • No additional wiring required
  • Combustible/toxic gas detection
  • 3 x 5 amp relays
  • Battery Charging Rooms
Image
SKU
Description
alt
SVIP3729
Combustible (C3H8) Explosion Proof Transmitter (Cat Bead): 4-20mA: 3 Relays: Modbus: 0-100% Aluminum Enclosure Custom calibration: SPXCDULNFXM PROPANE
alt
SVIP3730
Combustible (H2) Explosion Proof Transmitter (Cat Bead): 4-20mA: 3 Relays: Modbus: 0-100% Aluminum Enclosure Custom calibration: SPXCDULNFXM HYDROGEN