https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Phoenix Controls

Advanced Pressure Monitor

The Advanced Pressure Monitors are flexible, touchscreen local display units that measure pressure, temperature, humidity, and air change rates for pressurized spaces with the purpose of ensuring proper ventilation and airflow.

The Advanced Pressure Monitors by Phoenix Controls are flexible, touchscreen local display unit that measures pressure, temperature, humidity, and air change rate for pressurized spaces with the purpose of ensuring proper ventilation and airflow. BACnet® communications enable a number of advanced features, and allows the APM2 to integrate seamlessly with Phoenix Controls Traccel® and Theris® family of BACnet valve controllers. One APM can support two rooms when used with optional accessories.

The APM2 provides a bright, easy-to-read display that combines a free-form message banner on the left one-third of the screen, together with dynamic room operating parameters on the right two-thirds of the screen. The touch-screen display makes the APM2 easy to operate by just pressing areas of the screen to perform functions. Nuisance alarms are virtually eliminated because of the high accuracy and reliability of the APM2, and through the use of eight types of alarm functions. If desired, the APM2 can be configured so it never needs to be touched by staff on the floor.

Features & Benefits:
  • 4.3in Color touch-screen TFT display
  • Monitor two spaces with one APM (option)
  • One-touch room mode change
  • Message banner informs staff of room condition
  • Two levels of password protection
  • Visual/audible local or remote alarming
  • Valve flow alarming
  • Door status indicator
  • Positive, negative, or neutral set points
  • High speed differential pressure output (for active pressure control applications)
  • Mode switches alarm set points for positive, negative or neutral rooms
  • Resistant to spray wash-down (IP-54)
  • Resistant to decontamination chemicals
  • Mounts in standard off-the-shelf electrical box
  • Clone configuration feature
Certifications:
  • RoHS
  • CE

Others

  • Maximum Installation Altitude
    • 6562 foot
    • 2000 metre
  • Communications Protocol
    • BACnet
  • Maximum Operating Temperature
    • 50 degree Celsius
    • 120 degree Fahrenheit
  • Mounting Type
    • Rough-in Electrical Box
  • Minimum Operating Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius

Others

  • Maximum Installation Altitude
    • 6562 foot
    • 2000 metre
  • Communications Protocol
    • BACnet
  • Maximum Operating Temperature
    • 50 degree Celsius
    • 120 degree Fahrenheit
  • Mounting Type
    • Rough-in Electrical Box
  • Minimum Operating Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Installation Altitude : 6562 foot|2000 metre
  • Communications Protocol : BACnet
  • Maximum Operating Temperature : 50 degree Celsius|120 degree Fahrenheit
  • Mounting Type : Rough-in Electrical Box
  • Minimum Operating Temperature : 32 degree Fahrenheit|0 degree Celsius
Others
Name
Description
File Size
Date
Size
Advanced Pressure Monitor II, Central Display Datasheet
115.94 KB
8/19/2021
PDF 115.94 KB
Advanced Pressure Monitor II, Analog Datasheet
153.26 KB
8/19/2021
PDF 153.26 KB
Advanced Pressure Monitor II, BACnet Datasheet
154.79 KB
8/19/2021
PDF 154.79 KB
Vision CE Critical Systems Analysis Tool
292 KB
7/16/2021
PDF 292 KB
Name
Description
File Size
Date
Size
Advanced Pressure Monitor II, Central Display Datasheet
115.94 KB
8/19/2021
PDF 115.94 KB
Advanced Pressure Monitor II, Analog Datasheet
153.26 KB
8/19/2021
PDF 153.26 KB
Advanced Pressure Monitor II, BACnet Datasheet
154.79 KB
8/19/2021
PDF 154.79 KB
Vision CE Critical Systems Analysis Tool
292 KB
7/16/2021
PDF 292 KB
Image
SKU
Description
alt
ADV-PRESS-MON
Advanced Pressure Monitor, Second Generation