https://buildings.honeywell.com/us/en/search-results.html

Phoenix Controls

Room Manager

The Phoenix Controls Room Manager software’s are used to centrally manage your integration devices.

Phoenix Controls Room Manager software’s are used to centrally manage your integration devices. Features include a job manager commissioning tool to manage new devices, and centralized backup/restore functions. It is also a solution for sites requiring minimal number of IP connections from their room networks to the building automation network.

Once installed, Room Manager aggregates points from the room level integration devices and makes them available to third party building management systems. The Room Manager can also provide a complete airflow control system solution that includes front-end graphics, data trending, airflow analytics, and alarm management.

Features & Benefits:
  • Provides a single connection from the building automation network to the laboratory/room network
  • Isolates laboratory/room control network from the building automation network
  • Integrates with BACnet® IP or BACnet Ethernet
  • Secure access point for remote access to integration devices and room-level devices
  • Commissioning tools for new PCI8000s
  • Centralized backup and restore for all connected devices
  • Online/Offline configuration via the Phoenix Controls Workbench
  • Diagnostic displays for troubleshooting integration hardware, LON® and BACnet room networks and room devices
  • Includes Test and Balance functions for third party agent air flow validation
  • Includes Lab Verification functions for start-up validation
  • Real-time graphical information via web browser clients
  • Centralized data logging, trending, alarming, and scheduling

Others

  • Minimum RAM
    • 6 GB
  • Minimum Hard Drive Size
    • 4 GB
  • Operating System
    • Vmware ESXi 5.1 OS
    • Windows 10 Professional OS
    • Hyper-V 10 OS
  • Network Requirements
    • Ethernet Adapter
  • Recommended Processor
    • Intel Xenon CPU E5-2640 x64 (or better)
    • Dual-Core Processor
    • Quad-Core Processor

Others

  • Minimum RAM
    • 6 GB
  • Minimum Hard Drive Size
    • 4 GB
  • Operating System
    • Vmware ESXi 5.1 OS
    • Windows 10 Professional OS
    • Hyper-V 10 OS
  • Network Requirements
    • Ethernet Adapter
  • Recommended Processor
    • Intel Xenon CPU E5-2640 x64 (or better)
    • Dual-Core Processor
    • Quad-Core Processor
  • Minimum RAM : 6 GB
  • Minimum Hard Drive Size : 4 GB
  • Operating System : Vmware ESXi 5.1 OS|Windows 10 Professional OS|Hyper-V 10 OS
  • Network Requirements : Ethernet Adapter
  • Recommended Processor : Intel Xenon CPU E5-2640 x64 (or better)|Dual-Core Processor|Quad-Core Processor
Others
Name
Description
File Size
Date
Size
hbt-bms-Vantage_Room-Manager-MKT-0373.pdf
345.48 KB
10/26/2021
PDF 345.48 KB
Name
Description
File Size
Date
Size
hbt-bms-Vantage_Room-Manager-MKT-0373.pdf
345.48 KB
10/26/2021
PDF 345.48 KB
Image
SKU
Description
alt
ROOM-MANAGER
Room Manager