Phoenix Controls
SMA for JACE® 8000 Controller with 10 Device Limit
Software maintenance agreements (SMAs) for JACE® 8000 with 10 devices provides all software upgrades for the JACE during the length of the agreement.
Software maintenance agreements (SMAs) for JACE® 8000 with 10 devices provides all software upgrades for the JACE during the length of the agreement.
Others
- Device Type
- Software Maintenance Agreement
- License Type
- Maintenance
Others
- Device Type
- Software Maintenance Agreement
- License Type
- Maintenance
- Device Type : Software Maintenance Agreement
- License Type : Maintenance
Image
SKU
Description
SMA-8010-1YR-INIT
Maintenance Agreement, JACE 8000, 10 Device Core, 18 Month
SMA-8010-3YR
Maintenance Agreement, JACE 8000, 10 Devices, 3 Year
SMA-8010-1YR
Maintenance Agreement, JACE 8010, 1 Year
SMA-8010-5YR
Maintenance Agreement, JACE 8000, 10 Devices, 5 Year