Silent Knight
005128 Slave Fire Communicator
005128 slave fire communicators provide four fully supervised channel inputs to monitor UL Listed fire alarm systems. They come in a vinyl and acrylic enclosure for mounting in the fire alarm control panel (FACP) cabinet.
005128 slave fire communicators provide four fully supervised channel inputs to monitor UL Listed fire alarm systems. They come in a vinyl and acrylic enclosure for mounting in the fire alarm control panel (FACP) cabinet. 005128 slave fire communicators can also report AC power trouble using a dry contact active high voltage input.
Features & Benefits:- Four fully supervised input channels programmable as voltage input active high or low or as a contact closure input
- Dual phone line interface and line fault monitors
- Automatic 24 hour test
- Reports in most major communication formats
- Compact size allows mounting in most local FACPs
- Easy to install and service
- Program to report FACP AC trouble immediately or delay reporting from 6 to 12 hours
- Onboard non-silencing audible alarm
- Program remotely, view current status, and change the 24 hour test time with a PC running DOS and Silent Knight® 5541 software (5530 modem also required)
- NFPA 71 and NFPA 72
- UL 864
- UL Listed as Slave Fire Communicator for Connection to UL Listed 24V DC Local FACPs
- CSFM 7300-0559: 120
- MEA 429-92-E Vol. III
Others
- Minimum Operating Voltage
- 18 voltage direct current
- Loop Capacity
- 84 mA @ 24 maximum voltage direct current
- Maximum Standby Current
- 45 mA @ 120 voltage alternating current
- Minimum Input Voltage
- 18 voltage direct current
- Communications Protocol
- RJ-31
- Maximum Input Voltage
- 40 voltage direct current
- 120 voltage alternating current
- Alarm Current
- 227 mA @24 mAx (With Annunciator)
- 154 mA @ 24 mAx (Without Annunciator)
- Housing Color
- Black
- Compatible Panels
- Fire Alarm Control Panel
- Device Type
- Fire Communicator
- Indicators
- LED
Others
- Minimum Operating Voltage
- 18 voltage direct current
- Loop Capacity
- 84 mA @ 24 maximum voltage direct current
- Maximum Standby Current
- 45 mA @ 120 voltage alternating current
- Minimum Input Voltage
- 18 voltage direct current
- Communications Protocol
- RJ-31
- Maximum Input Voltage
- 40 voltage direct current
- 120 voltage alternating current
- Alarm Current
- 227 mA @24 mAx (With Annunciator)
- 154 mA @ 24 mAx (Without Annunciator)
- Housing Color
- Black
- Compatible Panels
- Fire Alarm Control Panel
- Device Type
- Fire Communicator
- Indicators
- LED
- Minimum Operating Voltage : 18 voltage direct current
- Loop Capacity : 84 mA @ 24 maximum voltage direct current
- Maximum Standby Current : 45 mA @ 120 voltage alternating current
- Minimum Input Voltage : 18 voltage direct current
- Communications Protocol : RJ-31
- Maximum Input Voltage : 40 voltage direct current|120 voltage alternating current
- Alarm Current : 227 mA @24 mAx (With Annunciator)|154 mA @ 24 mAx (Without Annunciator)
- Housing Color : Black
- Compatible Panels : Fire Alarm Control Panel
- Device Type : Fire Communicator
- Indicators : LED
Image
SKU
Description
005128
Fire Alarm Communicator, Slave, Digital, 4 Channel Input, 120V AC, Plastic Base, Black