https://buildings.honeywell.com/us/en/search-results.html

Silent Knight

005230 Remote Annunciator

005230 remote annunciators provide both trouble and alarm annunciation, and a convenient means for programming the 5104, 5204, and the 5207.

005230 remote annunciators provide both trouble and alarm annunciation, and a convenient means for programming the 5104, 5204, and the 5207. When the system is normal and receiving AC power, the power LED is on. Users identify themselves to the control panel by entering a code on the annunciator. When a user presses a button, the annunciator piezo beeps and the LCD prompts the user to enter a code or other relevant information.

Features & Benefits:
  • 2-line 16-character LCD
  • Indicates trouble, alarm, supervisory, and system status conditions with LEDs and LCD
  • Each remote annunciator is individually supervised by the fire alarm control panel (FACP)
  • 18 to 12 AWG wire with up to 1,000 ft wire runs from FACP
  • Easily set ID using four DIP switches on the back of unit
  • Easy quick connect option to temporarily connect to the panel for programming (using PN 130294 quick connect cable)
Certifications:
  • NFPA 72
  • UL Listed
  • CSFM 7165-0559: 111
  • MEA 429-92-E
Image
SKU
Description
alt
005230
Fire Alarm Remote Annunciator, 2-Line 16-Character LCD, 12V DC