Silent Knight
005815XL Signaling Line Circuit Expander
005815XL signaling line circuit (SLC) expanders increase the capabilities of IntelliKnight® fire control panels (FACPs) by allowing an additional 99 modules and 99 detectors or 127 addressable devices to be attached to the system.
005815XL signaling line circuit (SLC) expanders increase the capabilities of IntelliKnight® fire control panels (FACPs) by allowing an additional 99 modules and 99 detectors or 127 addressable devices to be attached to the system. These SLC expanders connect to the panel via the RS-485 bus. A green LED on the board blinks to indicate good communication. If an addressable device on the expander fails, the loop communicates the failure to the panel and continues to operate normally.
Features & Benefits:- Adds 99 modules and 99 detectors or 127 addressable devices
- Three expanders per system
- Communicates with panels via RS-485 system bus
- LED indicates good communication
- Communicates on most standard wiring systems (ideal for retrofits)
- UL 864 Listed
- FM Approved
- CSFM Approved
- MEA
- NFPA 72 and 101
Others
- Maximum Output Current
- 55 - 125 milliampere
- Maximum Operating Voltage
- 24 DC volt
Others
- Maximum Output Current
- 55 - 125 milliampere
- Maximum Operating Voltage
- 24 DC volt
- Maximum Output Current : 55 - 125 milliampere
- Maximum Operating Voltage : 24 DC volt
Image
SKU
Description
005815XL
Signal Line Circuit Expander