Silent Knight
005883 Relay Interface Board
005883 relay interface boards provide 10 general purpose Form C relays that can be used to control any device that requires a dry contact closure.
005883 relay interface boards provide 10 general purpose Form C relays that can be used to control any device that requires a dry contact closure. The boards are activated by an open collector input from a controlling device such as an LED driver module. These units are housed in a durable metal cabinet that provide room for system wiring. The cabinet comes complete with lock and key to prevent unauthorized access.
Features & Benefits:- 10 general purpose Form C relays
- Relays rated 5A at 30V DC or 250V AC resistive
- Controls any dry contact device
- Housed in a protective cabinet
- Operating voltage: 24V DC
- UL Listed to 864 Standards
- CSFM
- City of NY: 429-92-E Vol XI
Others
- Cabinet Width
- 10 3/8 inch
- 26.35 centimetre
- Cabinet Height
- 10 1/8 inch
- 26.04 centimetre
- Control Type
- 5880 LED/IO Module
- Compatible Panels
- 5700: Addressable Fire Alarm Control Panel
- 5820XL: Addressable Fire Alarm Control Panel
- 6700: Addressable Fire Alarm Control Panel
- 6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- 6808: Addressable Fire Alarm Control Panel
- 5808: Addressable Fire Alarm Control Panel
- 6820: Addressable Fire Alarm Control Panel
- 5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- Maximum Operating Humidity
- 85 Percentage
- Device Type
- Relay Interface Board
- Cabinet Depth
- 7.94 centimetre
- 3 1/8 inch
- Mounting Type
- Screw
- Relay Contact Configuration
- Form C
Others
- Cabinet Width
- 10 3/8 inch
- 26.35 centimetre
- Cabinet Height
- 10 1/8 inch
- 26.04 centimetre
- Control Type
- 5880 LED/IO Module
- Compatible Panels
- 5700: Addressable Fire Alarm Control Panel
- 5820XL: Addressable Fire Alarm Control Panel
- 6700: Addressable Fire Alarm Control Panel
- 6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- 6808: Addressable Fire Alarm Control Panel
- 5808: Addressable Fire Alarm Control Panel
- 6820: Addressable Fire Alarm Control Panel
- 5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- Maximum Operating Humidity
- 85 Percentage
- Device Type
- Relay Interface Board
- Cabinet Depth
- 7.94 centimetre
- 3 1/8 inch
- Mounting Type
- Screw
- Relay Contact Configuration
- Form C
- Cabinet Width : 10 3/8 inch|26.35 centimetre
- Cabinet Height : 10 1/8 inch|26.04 centimetre
- Control Type : 5880 LED/IO Module
- Compatible Panels : 5700: Addressable Fire Alarm Control Panel|5820XL: Addressable Fire Alarm Control Panel|6700: Addressable Fire Alarm Control Panel|6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|6808: Addressable Fire Alarm Control Panel|5808: Addressable Fire Alarm Control Panel|6820: Addressable Fire Alarm Control Panel|5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- Maximum Operating Humidity : 85 Percentage
- Device Type : Relay Interface Board
- Cabinet Depth : 7.94 centimetre|3 1/8 inch
- Mounting Type : Screw
- Relay Contact Configuration : Form C
Image
SKU
Description
005883
Relay Interface Board, 10 Form C Relays, 24V DC