https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

5208 Fire Alarm Control Panel with Digital Communicator

5208 microprocessor based fire alarm control panels have a built-in UL Listed communicator designed for applications requiring smoke detection, manual pull stations, and sprinkler supervision.

5208 Fire Alarm Control Panel with Digital Communicator

5208 microprocessor based fire alarm control panels have a built-in UL Listed communicator designed for applications requiring smoke detection, manual pull stations, and sprinkler supervision. These fire alarm control panels feature an easy-to-read LCD with programmable English readout and user-friendly tactile keys. The basic unit offers 10 zones of initiation and is expandable up to 30 zones for larger applications. This system has a complete line of supervised accessories that provide remote annunciation, auxiliary control zone expansion. Ideal for new and retrofit applications, and delivers the performance to handle your installation.

Features & Benefits:
  • 10 zones, 8 Class B (Style B) and 2 Class A (Style D) or Class B (Style B) zones, expandable to 30 zones
  • Supervised zone expanders and I/O modules can be mounted remotely from the main control panel
  • Event history buffer (150 events) with date/time stamp
  • All zones are compatible with 2- or 4-wire detectors
  • Eight selectable/programmable output patterns for notification appliance circuits
  • Built-in digital alarm communicator transmitter (DACT)
  • Four NACs and four programmable general purpose relays
  • Programmable smoke verification, pre-alarm delay, cross zoning and enhanced verification mode features that can help minimize false alarms
  • Programmable from the built-in control panel touchpad, remote annunciator, or Windows® SKSS downloading software
Certifications:
  • UL Listed
  • CSFM Listed
  • MEA Approval 429-92-E Vol. XIII
  • OSHPD (CA) OSP-0065-10
Image
SKU
Description
alt
052080
SK5208 Board Only
alt
SK5208
Fire Alarm Control Panel, 10 Zone, 24V, Expandable
alt
SK5208CB
Cabinet for 10-Zone Conventional Fire Alarm Control Panel