https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

5496/5499 Power Expander

5496 and 5499 power expanders are 6A or 9A notification power expanders that provide their own AC power connection, battery charging circuit, and backup battery for use with fire alarm control panels.

5496 and 5499 power expanders are 6A or 9A notification power expanders that provide their own AC power connection, battery charging circuit, and backup battery for use with fire alarm control panels. They have a switch-mode power supply design that is up to 50% more efficient than competitive linear-mode power supplies.

Features & Benefits:
  • UL Listed for 6 or 9A of notification power
  • Power supply’s advanced switch mode design reduces damaging heat and manages power up to 50% more efficiently than other systems
  • DIP switches allow for easy configuration
  • 24V DC regulated outputs
  • Additional continuous auxiliary output
  • Two inputs
  • Independent trouble relay
  • Built-in synchronization for appliances from System Sensor®, Gentex®, Wheelock™, AMSECO® and Faraday
Certifications:
  • UL listed

Others

  • Maximum Battery Capacity
    • 35 Ah
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Input Voltage
    • 120 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Special Features
    • Independent Trouble Relay
    • Dip Switches Allow for Easy Configuration

Others

  • Maximum Battery Capacity
    • 35 Ah
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Input Voltage
    • 120 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Special Features
    • Independent Trouble Relay
    • Dip Switches Allow for Easy Configuration
  • Maximum Battery Capacity : 35 Ah
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Input Voltage : 120 voltage alternating current
  • Maximum Operating Ambient Temperature : 49 degree Celsius|120 degree Fahrenheit
  • Special Features : Independent Trouble Relay|Dip Switches Allow for Easy Configuration
Image
SKU
Description
alt
054950
Control Board, 5495