Silent Knight
5700 Fire Alarm Control Panel Replacement Transformer
115061 replacement transformers are used with Silent Knight® 5700 fire alarm control panels.
115061 replacement transformers are used with Silent Knight® 5700 fire alarm control panels.
Others
- Minimum Input Voltage
- 120 voltage alternating current
- Maximum Input Voltage
- 120 voltage alternating current
- Maximum Output Voltage
- 36 voltage alternating current
- Output Voltage
- 36 voltage alternating current
Others
- Minimum Input Voltage
- 120 voltage alternating current
- Maximum Input Voltage
- 120 voltage alternating current
- Maximum Output Voltage
- 36 voltage alternating current
- Output Voltage
- 36 voltage alternating current
- Minimum Input Voltage : 120 voltage alternating current
- Maximum Input Voltage : 120 voltage alternating current
- Maximum Output Voltage : 36 voltage alternating current
- Output Voltage : 36 voltage alternating current
Image
SKU
Description
115061
Transformer, 120/36V AC, 85VA, 6in Lead