https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

5820XL-EVS Fire Alarm Control Panel with Emergency Voice System

5820XL-EVS fire alarm control panels (FACPs) offer built-in digital communication, distributed intelligent power, a modular design, and an expanded, easy-to-use interface.

5820XL-EVS fire alarm control panels (FACPs) offer built-in digital communication, distributed intelligent power, a modular design, and an expanded, easy-to-use interface. Powerful features such as drift compensation and maintenance alert are delivered in these powerful FACPs.

Features & Benefits:
  • Built-in support for 99 detectors and 99 modules, expandable to 396 detectors and 396 modules using System Sensor® protocol
  • Built-in support for 127 devices, expandable to 508 devices
  • Support of up to four amplifiers for a maximum of 500W
  • Each amplifier has four built-in speaker circuits expandable to eight
  • 15 recordable 1-minute messages that can be mapped to 8 EVS buttons
  • Can select EVS message as priority over fire
  • Six Flexput™ I/O circuits
  • Built-in synchronization for appliances from AMSECO®, Gentex®, Faraday®, System Sensor®, and Wheelock®
  • Supports Class B (Style 4) and Class A (Style 6) configuration for SLC, SBus, and Flexput circuits
  • Built-in annunciator with 80-character LCD
Certifications:
  • UL 864
  • UL 2572
  • CSFM

Others

  • FM Approved
    • Yes

Others

  • FM Approved
    • Yes
  • FM Approved : Yes

Related Products