Silent Knight
5860 Remote Annunciator
5860 remote annunciators can be used to operate and program Honeywell Silent Knight® fire alarm control panels (FACPs) from anywhere within the system.
5860 remote annunciators can be used to operate and program Honeywell Silent Knight® fire alarm control panels (FACPs) from anywhere within the system. The annunciators include an 80-character backlit LCD providing easy-to understand system messages. They are ergonomically designed with over-sized buttons for the most frequently used features, like reset and silence. In addition to status messages displayed on the LCD, there are five LEDs for alarm, supervisory, trouble, silence, and AC power status. The annunciators ire available in gray to match virtually any decor and red for applications where the annunciator must stand out. The annunciators have an enclosure that can be surface or flush mounted. A trim ring kit is available for surface mounting.
Features & Benefits:- 80-character backlit LCD display (four lines with 20 characters per line)
- Tactile/audible feedback when a key is pressed on the annunciator
- Uses the RS-485 SBus to interface with the panel
- Support for simultaneous use of multiple 5860s
- Easily view current status by alarms, supervisories, or troubles
- Five status LEDs
- Available in red or light gray color
- Accommodates wiring lengths up to 6,000 ft from the control panel for added design and install flexibility
- Accepts user codes or fire fighter’s key
- Larger keypad buttons makes it easier to maneuver for system reset and silencing
- UL Listed
- CSFM Approved
- Meets NFPA 72 Requirements
- FM Approved
- MEA Approved
Others
- For Use With
- 6820
- 6700
- 6808
- 5820XL-EVS
- 5820XL
- 5700
- 6820EVS
- 5808
- Alarm Current
- 20 milliampere
- 25 milliampere
- Mounting Type
- Flush
- Surface
- Maximum Operating Voltage
- 24 voltage direct current
Others
- For Use With
- 6820
- 6700
- 6808
- 5820XL-EVS
- 5820XL
- 5700
- 6820EVS
- 5808
- Alarm Current
- 20 milliampere
- 25 milliampere
- Mounting Type
- Flush
- Surface
- Maximum Operating Voltage
- 24 voltage direct current
- For Use With : 6820|6700|6808|5820XL-EVS|5820XL|5700|6820EVS|5808
- Alarm Current : 20 milliampere|25 milliampere
- Mounting Type : Flush|Surface
- Maximum Operating Voltage : 24 voltage direct current