Silent Knight
5865-3/5865-4 LED Annunciator
5865-3 and 5865-4 LED annunciators provide 30 programmable LEDs (15 red, 15 yellow) for maximum flexibility with the Honeywell Silent Knight® Series fire alarm control panel (FACP).
5865-3 and 5865-4 LED annunciators provide 30 programmable LEDs (15 red, 15 yellow) for maximum flexibility with the Honeywell Silent Knight® Series fire alarm control panel (FACP).5865-3 annunciators fit into a standard 3-gang junction box. 5865-4 annunciators fit into a standard 4-gang junction box. The annunciators are covered by semi-transparent labels and a cover plate. Up to eight 5865 series annunciators can be used with the FACP. 5865-3 models provide alarm and trouble annunciation for 15 zones. 5865-4 models add reset and silence input switches for even more versatility.
Features & Benefits:- 30 programmable LED outputs (15 red and 15 yellow)
- Up to eight 5865s can be used on one panel
- Fits into a standard 3- or 4-gang junction box
- Comes with four semi-transparent labels that can be typed or printed on
- DIP switch addressable
- 4-wire connection to FACP SBus
- Both modules UL 864 listed; comply with NFPA 72
- MEA Approved 429-92-E, Vol 9
- CSFM Approved
- FM Approved
Image
SKU
Description
5865-4
LED Annunciators, Fits 4-Gang Electrical Box, Red, Reset and Silence
005865-3
LED Annunciator, Fits 3-Gang Electrical Box, Red
005865-4
LED Annunciator, Fits 4-Gang Electrical Box, Red
5865-3
LED Annunciators, Fits 3-Gang Electrical Box, Red, Alarm and Trouble annuciation