https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

5895XL Intelligent Power Module

5895XL intelligent power modules are 6A notification power expanders that provide their own AC power connection, battery charging circuit, and backup battery for use with Silent Knight® addressable fire alarm control panels.

5895XL Intelligent Power Module

5895XL intelligent power modules are 6A notification power expanders that provide their own AC power connection, battery charging circuit, and backup battery for use with Silent Knight® addressable fire alarm control panels. Six Flexput™ circuits can be programmed as notification appliance circuits, conventional initiation circuit, or auxiliary power for constant, resettable or door holder power. 5895XL modules also provide a conditioned SBUS circuit allowing up to an additional 6,000 feet of wiring for SBUS devices.

Features & Benefits:
  • 6A output power
  • Six Flexput™ circuits rated at 3A each can be programmed as notification appliance circuits, auxiliary power, or initiation circuits
  • Supports Class A configuration for SBUS and Flexput™ circuits
  • Each output individually mapped through fire alarm control panel programming
  • Two form C programmable relays rated at 2.5A at 24V DC
  • SBUS repeater conditions the RS-485 signal
  • Room in cabinet to mount two 5815XL SLC expanders
  • Built-in synchronization for appliances from AMSECO, Gentex™, Faraday, System Sensor™, and Wheelock™
Certifications:
  • UL Listed

Others

  • Maximum Battery Capacity
    • 35 Ah
  • Includes
    • Expander
    • Remote Annunciator
    • Serial/Parallel Printer Interface Module
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Mains Frequency
    • 60 hertz
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 40 degree Celsius
  • Special Features
    • Supports Class A Configuration

Others

  • Maximum Battery Capacity
    • 35 Ah
  • Includes
    • Expander
    • Remote Annunciator
    • Serial/Parallel Printer Interface Module
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Mains Frequency
    • 60 hertz
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 40 degree Celsius
  • Special Features
    • Supports Class A Configuration
  • Maximum Battery Capacity : 35 Ah
  • Includes : Expander|Remote Annunciator|Serial/Parallel Printer Interface Module
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Mains Frequency : 60 hertz
  • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|40 degree Celsius
  • Special Features : Supports Class A Configuration
Image
SKU
Description
alt
005895XL
5895XL Intelligent Power Module, 6A