https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

6808 Addressable Fire Alarm Control Panel

The 198 point addressable fire alarm control panels include connected panel options, enhanced communications, wireless detection, and other advanced features.

6808 Addressable Fire Alarm Control Panel

The 198 point addressable fire alarm control panels include connected panel options, enhanced communications, wireless detection, and other advanced features. These panels also support Class B (Style 4) and Class A (Style 6) configuration for SLC, SBUS, and Flexput circuit. 

Features & Benefits:
  • Connect up to 17 panels with convenient single point visibility (copper wire or fiber-optic cable panel connectivity can be used within the same linked system)
  • Compatible FACPs can be linked within one system
  • Built-in dual path IP and POTs communication for reliable dual path backup
  • Built-in USB interface for convenient and speedy programming
  • SWIFT® capable for wireless detection make it perfect for hard-to-wire installs
  • Field-upgradeable firmware saves time and money – no need to return panels for updates
  • Supports up to 12 remote annunciators for convenient and efficient system status reporting
  • Large easy-use keypad and 4x20 - 80 character display
  • Includes access to Jumpstart™, HFSS programming software and the SKST selection tool
  • NAC circuits: 4; 6A power supply
Certifications:
  • UL Listed: S2766
  • CSFM: 7165-0559:0502
  • FDNY: COA# 6246
  • FM Approved
Image
SKU
Description
alt
006808
Addressable Fire Alarm Control Panel, 198 Points
alt
068080BD
Board for 6808 Single Loop Addressable FACP

Related Products