https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

6820 Addressable Fire Alarm Control Panel

The 1,110 point addressable fire alarm control panels include connected panel options, enhanced communications, wireless detection, and other advanced features.

6820 Addressable Fire Alarm Control Panel

The 1,110 point addressable fire alarm control panels include connected panel options, enhanced communications, wireless detection, and other advanced features. Allows connection up to 17 panels with convenient single point communications. Copper wire or fiber-optic cable panel connectivity can be used within the same linked system. Multiple signal line circuits (SLCs) can be used within one system limited only by maximum points available.

Features & Benefits:
  • Built-in dual path IP and POTs communication for reliable dual path backup
  • Built-in USB interface for convenient and speedy programming
  • SWIFT® capable for wireless detection
  • Convenient field-upgradeable firmware
  • Supports up to 16 remote annunciators
  • Programmable date setting for automatic and convenient daylight saving time changes
  • 4x20 annunciator with 80 character display and large easy-use keypad
  • Includes access to Jumpstart™, HFSS programming software and the SKST selection tool
  • NAC circuits: 6; 6A power supply
  • Supports Class B (Style 4) and Class A (Style 6) configuration for SLC, SBUS, and Flexput circuit
Certifications:
  • UL Listed: S2766
  • CSFM: 7165-0559:0550
  • FDNY: COA# 6249
  • FM Approved
Image
SKU
Description
alt
006820
Addressable Fire Alarm Control Panel, 1110-PT
alt
068200BD
6820 Board Only

Related Products