https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

6855 Remote Annunciator

6855 remote annunciators are used to operate and program Honeywell Silent Knight® fire alarm control panels (FACPs) from anywhere within the system.

6855 Remote Annunciator

6855 remote annunciators are used to operate and program Honeywell Silent Knight® fire alarm control panels (FACPs) from anywhere within the system. These annunciators come in a locked, key-controlled cabinet — combining security with easy access. They do not require a code or firefighter's key to silence or reset the panel, and also have convenient separate scroll buttons for alarm, supervisory and trouble conditions.

These remote annunciators communicate with the main FACP through an RS-485 connection. When the system is in normal operation and has AC power, the power LED is lit and all other LEDs are off. The other LEDs turn on as alarms, supervisories, troubles, system silenced, and AC power losses occur. 

Features & Benefits:
  • 80-character, 4x20 backlit LCD display
  • Larger keypad buttons makes it easier to maneuver for system reset and silencing
  • Initiate and end fire drills with a single key
  • Easily view current status by alarms, supervisories, or troubles
  • Onboard piezo sounder audibly indicates alarms, troubles, and supervisories
  • Uses RS-485 SBus to interface with the panel
  • Five status LEDs make it easier to monitor and respond to status changes including alarm, supervisory, silence, and AC power indicators
  • Accommodates wiring lengths up to 6,000 ft from the control panel for added design and installation flexibility
  • System access through a user code or firefighter's key
  • Comfortable tactical feel and clear audible confirmation supports accurate programming and easy operation
Certifications:
  • UL Listed
  • CSFM # 7165-0559:0500
  • NFPA 72
  • FM Approved
  • FDNY COA Approved
Image
SKU
Description
alt
006855
Remote Annunciator, 80-character Backlit LCD, 24V DC