https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

6860 Remote Annunciator

6860 remote annunciators are used to view system status indicators for Honeywell Silent Knight® fire alarm control panels (FACPs).

6860 Remote Annunciator

6860 remote annunciators are used to view system status indicators for Honeywell Silent Knight® fire alarm control panels (FACPs). These annunciators comes in a locked, key-controlled cabinet — combining security with easy access. They do not require a code or firefighter's key to silence or reset the panel, and also have convenient separate scroll buttons for alarm, supervisory, and trouble conditions. 

These remote annunciators communicate with the main FACP through an RS-485 connection. They have a large 160-character, 4x40 display and four programmable buttons. These features provide more options for setup and operation when compared to similar remote annunciators. These units can be surface- or flush-mounted. 

Features & Benefits:
  • Large 160-character, 4x40 LCD display
  • Larger keypad buttons makes it easier to maneuver for system reset and silencing
  • Initiate and end fire drills with a single key
  • Easily view current status by alarms, supervisories, or troubles
  • Onboard piezo sounder audibly indicates alarms, troubles, and supervisories
  • Uses RS-485 SBus to interface with the panel
  • Five status LEDs make it easier to monitor and respond to status changes including alarm, supervisory, silence, and AC power indicators
  • Accommodates wiring lengths up to 6,000 ft from the control panel for added design and installation flexibility
  • System access through a user code or firefighter's key
  • Comfortable tactical feel and clear audible confirmation supports accurate programming and easy operation
Certifications:
  • UL Listed
  • CSFM # 7165-0559:0500
  • NFPA 72
  • FM Approved
  • FDNY COA Approved
Image
SKU
Description
alt
006860
Remote Annunciator, 160-Character LCD, 24V DC