Silent Knight
Addressable 6-Relay Control Module
Addressable 6-relay control modules are designed for use with Honeywell Silent Knight® Series fire alarm control panels (FACPs). They come equipped with six Form C relays and allow the FACP to switch discrete contacts through a code command.
Addressable 6-relay control modules are designed for use with Honeywell Silent Knight® Series fire alarm control panels (FACPs). They come equipped with six Form C relays and allow the Silent Knight FACP to switch discrete contacts through a code command. The modules are intended to be used with virtually any normally open (NO) or normally closed (NC) application. Each of the addressable 6-relay control modules are programmed with a unique signaling line circuit (SLC) loop address. When an event occurs that controls the addressable 6-relay control modules the relays are triggered by the FACP.
Features & Benefits:- Removable 12 to 18 AWG plug-in terminal blocks
- Relay programming is completely flexible and can be mapped to zone conditions
- Individual LED for each relay contact
- Two module mounting in the IDP-ACB cabinet
- Ability to disable up to three unused modules
- Rotary address switches allow for fast installation
- Mounting hardware included
- UL Listed
Others
- LED Current
- 32 milliampere
- For Use With
- 6820 Addressable Fire Alarm Control Panel
- 5700 Addressable Fire Alarm Control Panel
- 6700 Addressable Fire Alarm Control Panel
- 6808 Addressable Fire Alarm Control Panel
- 5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- 5808 Addressable Fire Alarm Control Panel
- 5820XL Addressable Fire Alarm Control Panel
- 6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- Maximum Wire Gauge
- 12
- Minimum Wire Gauge
- 18
- Relay Voltage
- 30 DC volt
- Relay Current
- 30 ampere
- 3 ampere
- Alarm Current
- 32 milliampere
- Approved Location
- UL Listed
- Maximum Operating Humidity
- 93 Percentage
- Relay Contact Configuration
- Form C
- Maximum Operating Voltage
- 15 DC volt
- 15 - 32 DC volt
- LED Circuit-Status Indicators
- 6
Others
- LED Current
- 32 milliampere
- For Use With
- 6820 Addressable Fire Alarm Control Panel
- 5700 Addressable Fire Alarm Control Panel
- 6700 Addressable Fire Alarm Control Panel
- 6808 Addressable Fire Alarm Control Panel
- 5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- 5808 Addressable Fire Alarm Control Panel
- 5820XL Addressable Fire Alarm Control Panel
- 6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- Maximum Wire Gauge
- 12
- Minimum Wire Gauge
- 18
- Relay Voltage
- 30 DC volt
- Relay Current
- 30 ampere
- 3 ampere
- Alarm Current
- 32 milliampere
- Approved Location
- UL Listed
- Maximum Operating Humidity
- 93 Percentage
- Relay Contact Configuration
- Form C
- Maximum Operating Voltage
- 15 DC volt
- 15 - 32 DC volt
- LED Circuit-Status Indicators
- 6
- LED Current : 32 milliampere
- For Use With : 6820 Addressable Fire Alarm Control Panel|5700 Addressable Fire Alarm Control Panel|6700 Addressable Fire Alarm Control Panel|6808 Addressable Fire Alarm Control Panel|5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|5808 Addressable Fire Alarm Control Panel|5820XL Addressable Fire Alarm Control Panel|6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- Maximum Wire Gauge : 12
- Minimum Wire Gauge : 18
- Relay Voltage : 30 DC volt
- Relay Current : 30 ampere|3 ampere
- Alarm Current : 32 milliampere
- Approved Location : UL Listed
- Maximum Operating Humidity : 93 Percentage
- Relay Contact Configuration : Form C
- Maximum Operating Voltage : 15 DC volt|15 - 32 DC volt
- LED Circuit-Status Indicators : 6
Image
SKU
Description
SK-RELAY-6
Addressable 6 Relay Control Module, 15 to 32V DC