https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

Addressable 6-Zone Interface Module

Addressable 6-zone interface modules transmit the status of 2-wire detector zones to Silent Knight® fire alarm control panels (FACPs). Status conditions are reported as normal, open, or alarm.

Addressable 6-Zone Interface Module

Addressable 6-zone interface modules transmit the status of 2-wire detector zones to Silent Knight® fire alarm control panels (FACPs). Status conditions are reported as normal, open, or alarm. The modules supervise the zones of detectors and the connection to the external power supply. The inputs on the 6-zone interface modules share a common FACP signaling line circuit (SLC) input, and the initiating device's circuits share a common external power supply. Otherwise, each input on the module operates independently from the others. If needed, you can disable a maximum of two unused inputs on the 6-zone interface module's board.

Features & Benefits:
  • Converts a conventional 2-wire loop into an SLC loop
  • Fully supervised
  • Support for Class B and Class A wiring
  • Removable 12 to 18 AWG plug-in terminal blocks
  • Individual LED for each relay contact
  • Two module mounting in the IDP-ACB cabinet
  • Up to two unused modules can be disabled
  • Rotary address switches allow for fast installation
Certifications:
  • UL Listed

Others

  • End of Line Resistance
    • 3.9 kO
  • For Use With
    • 6700 Addressable Fire Alarm Control Panel
    • 5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5808 Addressable Fire Alarm Control Panel
    • 5820XL Addressable Fire Alarm Control Panel
    • 6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 6808 Addressable Fire Alarm Control Panel
    • 5700 Addressable Fire Alarm Control Panel
    • 6820 Addressable Fire Alarm Control Panel
  • Number of Zones
    • 6
  • Maximum Wire Gauge
    • 12
  • Alarm Current
    • 70 milliampere
  • Approved Location
    • UL Listed
  • Minimum Wire Gauge
    • 18
  • Maximum Operating Humidity
    • 93 Percentage
  • Normal Input Current
    • 50 milliampere
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt

Others

  • End of Line Resistance
    • 3.9 kO
  • For Use With
    • 6700 Addressable Fire Alarm Control Panel
    • 5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5808 Addressable Fire Alarm Control Panel
    • 5820XL Addressable Fire Alarm Control Panel
    • 6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 6808 Addressable Fire Alarm Control Panel
    • 5700 Addressable Fire Alarm Control Panel
    • 6820 Addressable Fire Alarm Control Panel
  • Number of Zones
    • 6
  • Maximum Wire Gauge
    • 12
  • Alarm Current
    • 70 milliampere
  • Approved Location
    • UL Listed
  • Minimum Wire Gauge
    • 18
  • Maximum Operating Humidity
    • 93 Percentage
  • Normal Input Current
    • 50 milliampere
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt
  • End of Line Resistance : 3.9 kO
  • For Use With : 6700 Addressable Fire Alarm Control Panel|5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|5808 Addressable Fire Alarm Control Panel|5820XL Addressable Fire Alarm Control Panel|6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|6808 Addressable Fire Alarm Control Panel|5700 Addressable Fire Alarm Control Panel|6820 Addressable Fire Alarm Control Panel
  • Number of Zones : 6
  • Maximum Wire Gauge : 12
  • Alarm Current : 70 milliampere
  • Approved Location : UL Listed
  • Minimum Wire Gauge : 18
  • Maximum Operating Humidity : 93 Percentage
  • Normal Input Current : 50 milliampere
  • Maximum Operating Voltage : 15 - 32 DC volt|15 DC volt
Image
SKU
Description
alt
SK-ZONE-6
Addressable 6 Zone Interface Module, 15 to 32V DC