Silent Knight
Addressable Fire Alarm Control Panel Board
Addressable fire alarm control panel (FACP) boards have been fully redesigned to meet the needs of today’s fire and life safety systems offering fire safety professionals more capability and convenience.
Addressable FACP boards have been fully redesigned to meet the needs of today’s fire and life safety systems offering fire safety professionals more capability and convenience for designing and maintaining small- to medium-sized fire systems than ever before.
Features & Benefits:- Quick and convenient programming via USB
- Field-upgradeable firmware for easy system updates
- Four programmable buttons to automate routine tasks (available on 6820EVS and 6860 remote annunciator)
- Uses standard wire, no shielded or twisted pair required
- Notification circuits configurable as two Class A (Style Z) or four Class B (Style Y), or auxiliary for resettable, constant, or door holder power
- Point status meets calibrated smoke test requirements for NFPA 72
- One Form C trouble relay and two Form C programmable relays
- Built-in synchronization for multiple notification appliance manufactures