https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Silent Knight

Addressable Manual Pull Station

Addressable manual pull stations are a single action or dual action addressable manual fire alarm pull stations for use with IntelliKnight® fire control panels.

Addressable manual pull stations are a single action or dual action addressable manual fire alarm pull stations for use with IntelliKnight® fire control panels. Extremely easy to operate, the addressable manual pull stations provide a fast and practical means of manually initiating a fire alarm signal. The IntelliKnight panel recognizes each manual pull station by its specific address saving precious seconds in determining the location of an alarm. The addressable manual pull stations mount to a single-gang box and feature a rugged metal construction that lasts and lasts. A terminal strip on back of the pull stations allow interconnection of the pull station to the signaling line circuit (SLC) of an IntelliKnight control panel. The pull stations are designed for indoor use in nonexplosive environments. The normally open (NO) initiating point contacts are gold-plated to avoid risk of corrosion. Pull stations have been tested by UL for compliance to the requirements of the Americans with Disabilities ACT (ADA).

Features & Benefits:
  • Key reset
  • Surface-mount backbox available
  • Terminals - accept up to 14 gauge wire
  • Extremely easy to operate
  • Corrosion-resistant gold-plated contacts
  • Reflective label makes it easier to locate in low-light environments
Certifications:
  • UL Listed
  • CSFM Listed
  • ADA Compliant

Others

  • Contact Ratings
    • 0.55 milliampere
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Material
    • Metal

Others

  • Contact Ratings
    • 0.55 milliampere
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Material
    • Metal
  • Contact Ratings : 0.55 milliampere
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Material : Metal