https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

Addressable Zone Interface Module

Addressable zone interface modules are intelligent 2-wire interface modules designed for use with the Honeywell Silent Knight® Series fire alarm control panels (FACPs).

Addressable Zone Interface Module

Addressable zone interface modules are intelligent 2-wire interface modules designed for use with the Honeywell Silent Knight® Series fire alarm control panels (FACPs). They allow a Silent Knight FACP to interface and monitor 2-wire conventional smoke detectors. Addressable zone interface modules are addressed through the SLC loop of the FACP. They transmit the status of a full zone of 2-wire detectors to the FACP. Normal, open, or alarm are the potential statuses of a zone. Addressable zone interface modules supervise the zones of the detectors and the connection of the external power supply.

Features & Benefits:
  • Fully supervised
  • Support for Style B and Style D wiring
  • LED that flashes green during normal states, and turns a solid red during an alarm
  • Rotary address switches for fast installation
  • SEMS screws allow for easy wiring
Certifications:
  • UL Listed

Others

  • Minimum External Power Supply Voltage
    • 24 DC volt
  • End of Line Resistance
    • 3.9 kO
  • For Use With
    • 6820 Addressable Fire Alarm Control Panel
    • 6700 Addressable Fire Alarm Control Panel
    • 5808 Addressable Fire Alarm Control Panel
    • 6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 6808 Addressable Fire Alarm Control Panel
    • 5820XL Addressable Fire Alarm Control Panel
    • 5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5700 Addressable Fire Alarm Control Panel
  • Number of Zones
    • 1
  • Alarm Current
    • 90 milliampere
  • Approved Location
    • UL Listed
  • Maximum Operating Humidity
    • 93 Percentage
  • Cabinet Depth
    • 2-1/8 inch
  • Normal Input Current
    • 12 milliampere
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt

Others

  • Minimum External Power Supply Voltage
    • 24 DC volt
  • End of Line Resistance
    • 3.9 kO
  • For Use With
    • 6820 Addressable Fire Alarm Control Panel
    • 6700 Addressable Fire Alarm Control Panel
    • 5808 Addressable Fire Alarm Control Panel
    • 6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 6808 Addressable Fire Alarm Control Panel
    • 5820XL Addressable Fire Alarm Control Panel
    • 5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5700 Addressable Fire Alarm Control Panel
  • Number of Zones
    • 1
  • Alarm Current
    • 90 milliampere
  • Approved Location
    • UL Listed
  • Maximum Operating Humidity
    • 93 Percentage
  • Cabinet Depth
    • 2-1/8 inch
  • Normal Input Current
    • 12 milliampere
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt
  • Minimum External Power Supply Voltage : 24 DC volt
  • End of Line Resistance : 3.9 kO
  • For Use With : 6820 Addressable Fire Alarm Control Panel|6700 Addressable Fire Alarm Control Panel|5808 Addressable Fire Alarm Control Panel|6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|6808 Addressable Fire Alarm Control Panel|5820XL Addressable Fire Alarm Control Panel|5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|5700 Addressable Fire Alarm Control Panel
  • Number of Zones : 1
  • Alarm Current : 90 milliampere
  • Approved Location : UL Listed
  • Maximum Operating Humidity : 93 Percentage
  • Cabinet Depth : 2-1/8 inch
  • Normal Input Current : 12 milliampere
  • Maximum Operating Voltage : 15 - 32 DC volt|15 DC volt
Image
SKU
Description
alt
SK-ZONE
Addressable Zone Interface Module, 2 Wire, Fully Supervised