https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Silent Knight

DNR Intelligent Photoelectric Duct Detector

DNR intelligent non-relay photoelectric duct smoke detectors feature a pivoting housing that fit both square and rectangular footprints capable of mounting to a round or rectangular duct and can sense smoke in the most challenging conditions.

DNR intelligent non-relay photoelectric duct smoke detectors and DNRW water-tight non-relay photoelectric duct smoke detectors feature a pivoting housing that fit both square and rectangular footprints capable of mounting to a round or rectangular duct. These units sense smoke in the most challenging conditions, operating in airflow speeds of 100 to 4,000 ft/min (0.5 to 20.32 m/s), temperatures of -4 to 158 °F (-20 to 70 °C), and a humidity range of 0 to 95% non-condensing. An improved cover design isolates the sensor head, which allows for ease of maintenance. A cover tamper feature indicates a trouble signal for a removed or improperly installed sensor cover. The housing provides a 3/4 inch conduit knockout and ample space to facilitate easy wiring and mounting of a relay module. DNRA duct smoke detectors can be customized to meet local codes and specifications without additional wiring and are compatible with all previous models, including remote test accessories.

Features & Benefits:
  • Photoelectric, integrated low-flow technology
  • Patented sampling tube installs from front or back of the detector with no tools required
  • Easily accessible code wheels on sensor head (sold separately)
  • Clear cover for convenient visual inspection
  • Remote testing capability
  • Requires com line power only
  • Accommodates an addressable relay module, sold separately (FRM-1), for applications requiring a Form C relay
Certifications:
  • UL: S635, S3705
  • ULC: S635
  • CSFM: 3240-1653:0209
  • FM Approved

Others

  • Detection Sensor Type
    • Photoelectric

Others

  • Detection Sensor Type
    • Photoelectric
  • Detection Sensor Type : Photoelectric
Image
SKU
Description
alt
DNR-AUS
Intelligent Non-Relay Photoelectric Low Flow Smoke Detector Housing, Non-Watertight, UL Listed
alt
DNRHS
Intelligent Non-Relay Photoelectric Low Flow Smoke Detector Housing, Watertight, UL Listed