Silent Knight
EVS-CE4 4-Circuit Audio Expander
EVS-CE4 4-Circuit audio expanders mount inside the cabinet. Standby current is 20 mA and alarm current is 180 mA.
EVS-CE4 4-Circuit audio expanders mount inside the cabinet. Standby current is 20 mA and alarm current is 180 mA.
Others
- For Use With
- IntelliKnight 5820XL-EVS
- Compatible Intelligent Devices
- 5820XL-EVS
- Standby Current
- 20 milliampere
- Maximum Output Current
- 180 milliampere
- Device Type
- Circuit Expander
- Number of Outputs
- 4
Others
- For Use With
- IntelliKnight 5820XL-EVS
- Compatible Intelligent Devices
- 5820XL-EVS
- Standby Current
- 20 milliampere
- Maximum Output Current
- 180 milliampere
- Device Type
- Circuit Expander
- Number of Outputs
- 4
- For Use With : IntelliKnight 5820XL-EVS
- Compatible Intelligent Devices : 5820XL-EVS
- Standby Current : 20 milliampere
- Maximum Output Current : 180 milliampere
- Device Type : Circuit Expander
- Number of Outputs : 4
Image
SKU
Description
EVS-CE4
EVS 4 Circuit Audio Expander