Silent Knight
EVS Intelligent Internal Amplifier
EVS intelligent internal amplifiers are for use with the 5820XL-EVS. They are used to amplify audio messages for distribution throughout a facility.
EVS intelligent internal amplifiers are for use with the 5820XL-EVS. They are used to amplify audio messages for distribution throughout a facility. These amplifiers are designed for mounting in the 5820XL-EVS cabinet assembly for convenient installation and access and are capable of producing 50W of audio power on one speaker circuit. EVS amplifiers are powered and supervised from the 5820XL-EVS, eliminating the need for an additional AC source and battery backup.
Features & Benefits:- SBus addressable
- 50W of supervised audio power
- One Class A or Class B speaker circuit
- 25V or 70.7V operation
- Easy to install assembly in the 5820XL-EVS cabinet
- UL 864, 2572
- CSFM
Others
- Power Consumption
- 50 watt
Others
- Power Consumption
- 50 watt
- Power Consumption : 50 watt
Image
SKU
Description
EVS-INT50W
Intelligent Internal Amplifier, 50W, 24V DC, 25 or 70.7Vrms Operation