https://buildings.honeywell.com/us/en/search-results.html

Silent Knight

EVS-RCU Supervised Remote Command Unit

EVS-RCU supervised remote command unitsĀ are a combination supervised remote microphone and annunciator that is compatible with the EVS-Series Emergency Voice System.

EVS-RCU supervised remote command unitsĀ are a combination supervised remote microphone and annunciator that is compatible with the EVS-Series Emergency Voice System. The units meet UL requirements for a local operator's console (LOC).The included remote voice module provides an interface to the Emergency Voice System and is a supervised microphone for live communications. The annunciator is capable of performing complete operation of the fire alarm system, including silencing and resetting.

Features & Benefits:
  • On-board supervised microphone
  • Programmable trigger inputs from an external source, such as a Monaco system, to either the RVM or 5880 (up to eight inputs available on the 5880 module)
  • After the main panel unit, up to four EVS-RCUs can be added to provide a total of five command units
  • Up to 32 mappable speaker circuits
  • All Call and Non-Active Call buttons to quickly select all active or all the non-active output groups
  • Six-wire connection to EVS system; 2-wires for the voice bus, and 4-wires for the SBUS connections
  • Can be surface or flush mounted
Certifications:
  • UL 864, 2572
  • CSFM
  • Meets the requirements for NFPA 72 Local Protective Signally Systems & Emergency Communication Systems
Image
SKU
Description
alt
EVS-RCU
Supervised Remote Command Unit