Silent Knight
EVS-Series Voice Control Module
EVS-Series voice control modules are contained within the EVS-Series panel enclosure. They provide a supervised microphone for live communication and an interface for the emergency voice system.
EVS-Series voice control modules are contained within the EVS-Series panel enclosure. They provide a supervised microphone for live communication and an interface for the emergency voice system.
Note: Installation and wiring of this device must be done in accordance with NFPA 72 and local ordinances.
Image
SKU
Description
EVS-VCM
Voice Control Module, 60mA Standby Current, 80mA Alarm Current