Silent Knight
EVS-SW24 24 Switch Expander
EVS-SW24 24 switch expanders are for use with IntelliKnight® fire alarm control panels (FACPs) and emergency voice systems.
EVS-SW24 24 switch expanders are for use with IntelliKnight® fire alarm control panels (FACPs) and emergency voice systems.
Others
- Device Type
- Switch Expander
- Number of Outputs
- 24
Others
- Device Type
- Switch Expander
- Number of Outputs
- 24
- Device Type : Switch Expander
- Number of Outputs : 24
Image
SKU
Description
EVS-SW24
24 Switch Expander for 5820XL-EVS Addressable Fire Alarm Control Panel