https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

Firefighters Remote Hand Set

Firefighter remote handsets can be used at one time to communicate over the telephone circuit connected to the SK-FFT.

Firefighter remote handsets can be used at one time to communicate over the telephone circuit connected to the SK-FFT.

Features & Benefits:
  • Control and annunciation of up to 48 remote firefighter telephone jacks
  • Maximum of 10 firefighter remote handsets can be used at one time to communicate over the telephone circuit connected to the SK-FFT
  • JumpStart® auto-programming
  • One Form C trouble relay

Others

  • Handset Type
    • Remote Handset

Others

  • Handset Type
    • Remote Handset
  • Handset Type : Remote Handset
Image
SKU
Description
alt
FFT-RHS
Firefighter Remote Handset