https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Silent Knight

Four Zone Conventional Fire Alarm Control Panel

Four zone conventional fire alarm control panels (FACPs) are compatible with System Sensor® i³™ Series detectors providing advanced features such as drift compensation, maintenance alert, and freeze warning.

Four zone SK-4 are 24V DC fire alarm control panels (FACPs) that provide four Class B initiating device circuits and two Class B notification appliance circuits (NACs). The SK-4 NAC protocol includes the ability to silence audible devices while strobes continue to flash, using only a single pair of wires. The SK-4/E is also compatible with conventional input devices, such as 2- and 4-wire smoke detectors, pull stations, water-flow devices, tamper switches, and other normally open (NO) contact devices. Activation of a compatible smoke detector or any NO fire alarm initiating device activates audible and visual signaling devices, illuminates an indicating LED, sounds the piezo sounder at the FACP, activates the FACP alarm relay, and operates an optional module used to notify a remote station or initiate an auxiliary control function. The SK-4/E is compatible with System Sensor® i³™ Series detectors providing advanced features such as drift compensation, maintenance alert, and freeze warning. Automatic synchronization of audio/visual devices is provided, using three selections for manufacturer protocol.

Features & Benefits:
  • Support for synchronization of standard ANSI audible signals and ADA compliant strobes per NFPA 72
  • Selectable for System Sensor, Wheelock®, and Gentex® protocols
  • Selective silence feature allows manual silence of horns while strobes continue to flash on the same NAC
  • Silent or audible walk test operation mode
  • Alarm verification selectable per zone
  • Disable switches provided per zone
  • Program NACs for – silence inhibit – auto silence – strobe synchronization – temporal or steady signal – silenceable or nonsilenceable – disable
  • Form C alarm, trouble, and supervisory relays
  • 6A total usable current with optional second transformer (PN SK-TRM24 or SK-TRM24E)
  • Optional dress panel (PN SK-DP2/4)

Others

  • Maximum Battery Capacity
    • 18
  • For Use With
    • Backbox
    • Tamper Switches and Other Normally Open Contact Devices
    • Two and Four Wire Smoke Detectors
    • Flush Mount
    • Water-Flow Devices
    • Pull Stations
  • Standby Current
    • 4 milliampere
  • Output Current
    • 15 milliampere
  • Application
    • Fire Alarm Control Panel

Others

  • Maximum Battery Capacity
    • 18
  • For Use With
    • Backbox
    • Tamper Switches and Other Normally Open Contact Devices
    • Two and Four Wire Smoke Detectors
    • Flush Mount
    • Water-Flow Devices
    • Pull Stations
  • Standby Current
    • 4 milliampere
  • Output Current
    • 15 milliampere
  • Application
    • Fire Alarm Control Panel
  • Maximum Battery Capacity : 18
  • For Use With : Backbox|Tamper Switches and Other Normally Open Contact Devices|Two and Four Wire Smoke Detectors|Flush Mount|Water-Flow Devices|Pull Stations
  • Standby Current : 4 milliampere
  • Output Current : 15 milliampere
  • Application : Fire Alarm Control Panel
Image
SKU
Description
alt
SK-4E
FACP, 120V AC, 4 Zone, Conventional, 240V AC