https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

IDP Intelligent Photoelectric Smoke/Thermal Detector

IDP intelligent photoelectric smoke and thermal detectors are plug-in smoke detectors, with integral communication, and provide features that surpass conventional detectors.

IDP Intelligent Photoelectric Smoke/Thermal Detector

IDP intelligent photoelectric smoke and thermal detectors are plug-in smoke detectors, with integral communication, and provide features that surpass conventional detectors. They are designed for use with Silent Knight® IFP-series fire alarm control panels (FACPs). Detector sensitivity can be programmed from the FACP software and sensitivity is continuously monitored and reported to the FACP. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels. IDP Intelligent photoelectric smoke and thermal detectors come equipped with a remote testing capable detector for use with the DNR (W) duct smoke detectors.

Features & Benefits:
  • Sleek, low-profile design
  • Reliable analog communications for trouble-free operation
  • Age resistant polymer housing
  • Superior EMI resistance for reliability
  • Simple field cleaning for code compliance
  • Dual LED indicators for 360º visibility
  • Detector transmits signal to indicate maintenance is required
  • Tamper-proof feature available on mounting bases
  • Listed for use in duct applications
  • Rotary address switches for fast installation
Certifications:
  • UL
  • MEA
  • CSFM

Others

  • Detection Sensor Type
    • Photoelectric

Others

  • Detection Sensor Type
    • Photoelectric
  • Detection Sensor Type : Photoelectric
Image
SKU
Description
alt
IDP-PHOTO-R-W
Photoelectric Smoke/Thermal Detector, Remote Test Capable, White
alt
IDP-PHOTOR
Photoelectric Smoke/Thermal Detector, Remote test capable, Use with DNR (W) duct smoke Detector
alt
IDP-PHOTO-R-IV
Photoelectric Smoke/Thermal Detector, Low-Profile, Remote Test Capable, Ivory, For Use with DNR/DNRW