Silent Knight
IDP Plug-In Thermal Detector
IDP plug-in thermal detectors with integral communication provide features that surpass conventional detectors. These thermal detectors are for use with Silent Knight® IFP-Series fire alarm control panels (FACPs).
IDP plug-in thermal detectors with integral communication provide features that surpass conventional detectors. These thermal detectors are for use with Silent Knight® IFP-Series fire alarm control panels (FACPs). Detector sensitivity can be programmed from the FACP software. Sensitivity is continuously monitored and reported to the FACP. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels.
Features & Benefits:- Sleek, low-profile design
- Reliable analog communications for trouble-free operation
- Age resistant polymer housing
- Innovative thermistor sensing circuit
- Superior EMI resistance for reliability
- Variety of mounting options to meet any application; tamper-proof feature available on mounting bases
- Dual LED indicators for 360º visibility
- Detector transmits signal to indicate maintenance is required
- Optional remote LED annunciator (PN SSRA400Z; PN RA400Z)
- Rotary address switches for fast installation
- UL Listed
- MEA
Image
SKU
Description
IDP-HEAT-W
Intelligent Thermal Sensor, White, Low-Profile, Fixed 135F
IDP-HEAT-ROR-W
Intelligent Thermal Sensor, White, Rate-of-Rise detection 15F/min,
IDP-HEAT-HT
Intelligent Thermal Sensor, High Temperature heat 135F to 190F
IDP-HEAT-HT-W
Intelligent Thermal Sensor, White, High Temperature heat 135F to 190F
IDP-HEAT-HT-IV
Intelligent Thermal Sensor, Ivory, High Temperature heat 135F to 190F
IDP-HEAT-IV
Intelligent Thermal Sensor, Ivory, Fixed Temperature setpoint 135F
IDP-HEAT-ROR
Intelligent Thermal Sensor, Rate-of-Rise detection 15F/min
IDP-HEAT-ROR-IV
Intelligent Thermal Sensor, Ivory, Rate-of-Rise detection 15F/min
IDP-HEAT
Intelligent Thermal Sensor, Fixed Temperature setpoint 135F