Silent Knight
IFP-100 Intelligent Fire Alarm Control Panel
IFP-100 intelligent fire alarm control panels have a single SLC loop and four notification appliance circuits that can be programmed for notification outputs or auxiliary power.
IFP-100 intelligent fire alarm control panels have a single SLC loop and four notification appliance circuits that can be programmed for notification outputs or auxiliary power. These panels also have a built-in dual line digital fire communicator, Form C trouble relay, and two programmable Form C relays. The firmware has powerful features, such as detector sensitivity, day/night thresholds, drift compensation and pre-trouble maintenance alert.
Features & Benefits:- Built-in support for up to 127 Hochiki devices or 99 IDP detectors and 99 IDP modules
- Uses standard wire (no shielded or twisted pair required)
- Built-in digital communicator for remote reporting of system activity and system programming using either SIA or CID formats
- Central station reporting by point or by zone
- Jumpstart® auto-programming
- Supports Class B (Style 4) and Class A (Style 6 or Style 7) configuration for SLC
- Distributed, intelligent power
- Built-in synchronization for AMSECO, Gentex®, Faraday, System Sensor®, and Wheelock® appliances
- Sensor sensitivity settings and day/night sensitivity setting
- Automatic drift compensation
- UL Listed
- CSFM 7170-0559: 142
- MEA 429-92-E Vol. XIV
Image
SKU
Description
IFP-100ECSBD
ASSY,FNL,IFP-100ECS BOARD ONLY,SK
0IFP-100BD
Board Only, IFP-100
0IFP-100IA
BOARD,00IFP-100,INT ANNUN