https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

Intelligent 10-Input Monitor Module

Intelligent 10-input monitor modules are designed for use with Honeywell Silent Knight® Series fire alarm control panels. Each monitor module is intended to interface between a control panel and a normally open contact device.

Intelligent 10-Input Monitor Module

Intelligent 10-input monitor modules are designed for use with Honeywell Silent Knight® Series fire alarm control panels. Intelligent 10-input monitor modules are intended to interface between control panels and a normally open (NO) contact devices. A common SLC input is used for all modules and the initiating device loops share a common supervisory supply and ground. Otherwise, each monitor operates independently from the others, and each module has its own address. Conventional 4-wire smoke detectors can be monitored by the intelligent 10-input monitor modules for alarm-worthy conditions.

Features & Benefits:
  • Rotary address switches allow for fast installation
  • Support for Class B and Class A wiring
  • LED indicators for each input
  • Disables unused addresses
Certifications:
  • UL Listed

Others

  • Alarm Current
    • 60 milliampere
  • Approved Location
    • FM 3023594
    • CSFM 7300-1703-0124
    • UL S1913
    • MEA FDNY: 219-02-E Vol VI
  • Maximum Operating Humidity
    • 85 Percentage
  • Maximum Operating Voltage
    • 15 - 32 DC volt

Others

  • Alarm Current
    • 60 milliampere
  • Approved Location
    • FM 3023594
    • CSFM 7300-1703-0124
    • UL S1913
    • MEA FDNY: 219-02-E Vol VI
  • Maximum Operating Humidity
    • 85 Percentage
  • Maximum Operating Voltage
    • 15 - 32 DC volt
  • Alarm Current : 60 milliampere
  • Approved Location : FM 3023594|CSFM 7300-1703-0124|UL S1913|MEA FDNY: 219-02-E Vol VI
  • Maximum Operating Humidity : 85 Percentage
  • Maximum Operating Voltage : 15 - 32 DC volt
Image
SKU
Description
alt
SK-MON-10
Addressable 10 Input Monitor Module, 15 to 32V DC