Silent Knight
Intelligent Miniature Monitor Module
Intelligent miniature monitor modules are addressable monitor modules intended for use with the Honeywell Silent Knight® fire alarm control panels. They act as an interface to contact devices, such as water flow switches and pull stations.
Intelligent miniature monitor modules are addressable monitor modules intended for use with the Honeywell Silent Knight® fire alarm control panels. They act as an interface to contact devices, such as water flow switches and pull stations. Intelligent miniature monitor modules support Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored by the Intelligent 10-input monitor modules for alarm-worthy conditions.
Features & Benefits:- Supports Class B contact monitor wiring
- Small and lightweight size allows for flexibility in mounting options
- Rotary address switches allow for fast installation
- UL Listed
- FM
- CSFM
Others
- End of Line Resistance
- 47 kO
- Alarm Current
- 350 µA
- Approved Location
- UL Listed
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 DC volt
Others
- End of Line Resistance
- 47 kO
- Alarm Current
- 350 µA
- Approved Location
- UL Listed
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 DC volt
- End of Line Resistance : 47 kO
- Alarm Current : 350 µA
- Approved Location : UL Listed
- Maximum Operating Humidity : 93 Percentage
- Maximum Operating Voltage : 15 - 32 DC volt
Image
SKU
Description
SK-MINIMON
Intelligent Mini Monitor Module, Single Contact, 15 to 32V DC