Silent Knight
Intelligent Photoelectric Smoke Detector
Intelligent photoelectric smoke detectors are plug-in with integral communication, providing features that surpass conventional detectors and are for use with the Honeywell Silent Knight® Series fire alarm control panels (FACPs).
Intelligent photoelectric smoke detectors are plug-in with integral communication, providing features that surpass conventional detectors and are for use with the Silent Knight® Series fire alarm control panels (FACPs). Intelligent photoelectric smoke detectors combine a photoelectric sensing chamber with addressable analog communications. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels. Intelligent photoelectric smoke detectors have a unique optical sensing chamber that is engineered to sense smoke produced by a wide range of combustion sources. Intelligent photoelectric smoke detectors are listed for use in duct applications and have a variety of mounting options.
Features & Benefits:- Sleek, low-profile design
- Reliable analog communications for trouble-free operation
- Age-resistant polymer housing
- Superior EMI resistance for reliability
- Simple field cleaning for code compliance
- Dual LED indicators for 360º visibility
- Detector transmits signal to indicate maintenance is required
- Optional remote LED annunciator (PN RA100Z)
- Tamper-proof feature available on mounting bases; base included
- Rotary address switches for fast installation
- UL Listed
- FM Approved
Others
- Maximum Alarm Current
- 6.5 milliampere
- Maximum Standby Current
- 300 µA
- Detection Sensor Type
- Photoelectric
- Conventional or Addressable
- Addressable
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
Others
- Maximum Alarm Current
- 6.5 milliampere
- Maximum Standby Current
- 300 µA
- Detection Sensor Type
- Photoelectric
- Conventional or Addressable
- Addressable
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Maximum Alarm Current : 6.5 milliampere
- Maximum Standby Current : 300 µA
- Detection Sensor Type : Photoelectric
- Conventional or Addressable : Addressable
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage