https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

Model 5495 Distributed Power Module

Model 5495 distributed power modules are the most powerful and cost-effective power supplies available today, delivering 6A of notification appliance circuit (NAC) power.

Model 5495 Distributed Power Module

Model 5495 distributed power modules are the most powerful and cost-effective power supplies available today, delivering 6A of notification appliance circuit (NAC) power and built-in synchronization for appliances from System Sensor®, Gentex®, AMSECO®, and Wheelock™. Their switch mode power supply design is up to 50% more efficient than competitive linear mode power supplies. Also, ADA retrofits are easier and less expensive with model 5495 because it integrates into current systems without the costly investment in new components.

Model 5495 distributed power modules are 6A notification power expanders that provide their own AC power connection, battery charging circuit, and backup battery. They are the cost-effective solution for powering notification appliances required by the Americans with Disabilities Act (ADA). And they have built-in ANSI cadence pattern, which can upgrade older control panels that lack cadence capability.

Model 5495 distributed power modules may be connected to a local fire control that utilizes Class A or Class B type notification circuits operating between nine and 32V DC. The control panel’s notification circuit is connected to one of the inputs on the modules. The control panel’s notification circuit end-of-line resistor is also connected across two terminals on the modules, which provides supervision between the modules and the fire control panel. Polarized audible and/or visual notification devices are then connected to the modules' signal circuits using the 4.7K ohm end-of-line resistors provided. Since model 5495 distributed power modules draw very little power from the control, it is possible to connect one module to each notification circuit on the control panel and still provide full supervision of the notification circuits all the way back to the control panel. 

Features & Benefits:
  • Power supplies' advanced switch mode design reduces damaging heat and manages power up to 50% more efficiently than other systems
  • DIP switches allow for easy reconfiguration
  • 24V DC filtered output voltage
  • Four power-limited notification outputs; two Class A or four Class B, or one Class A and two Class B
  • Additional continuous auxiliary output
  • 3A per output circuit
  • Two inputs; two Class B or two Class A
  • Ground fault detector/indicator
  • Independent trouble relay
  • AC loss delay option shuts off power to non-essential high-current accessories like magnetic door holders
  • Standalone operation
  • Lightweight design adds to ease of installation and reduces shipping costs
  • Operates with most polarized, UL Listed notification devices
Certifications:
  • UL Listed
  • CSFM: 7300-0559:123
  • Meets NFPA 72 requirements
  • MEA: 429-92-E, Vol. XII
  • OSHPD (CA) OSP-0065-10

Others

  • Maximum Battery Capacity
    • 35 Ah
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Input Voltage
    • 120 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 49 degree Celsius
  • Special Features
    • Dip Switches Allow for Easy Configuration
    • Independent Trouble Relay

Others

  • Maximum Battery Capacity
    • 35 Ah
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Input Voltage
    • 120 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 49 degree Celsius
  • Special Features
    • Dip Switches Allow for Easy Configuration
    • Independent Trouble Relay
  • Maximum Battery Capacity : 35 Ah
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Input Voltage : 120 voltage alternating current
  • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|49 degree Celsius
  • Special Features : Dip Switches Allow for Easy Configuration|Independent Trouble Relay
Image
SKU
Description
alt
005495
Distributed Power Module, 6A