https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

Model 5496 Intelligent Power Module

Model 5496 intelligent power modules are cost-effective power supplies, delivering 6A of notification appliance circuit power and built-in synchronization for appliances from System Sensor®, Gentex®, AMSECO®, and Wheelock™.

Model 5496 Intelligent Power Module

Model 5496 intelligent power modules are cost-effective power supplies, delivering 6A of notification appliance circuit power and built-in synchronization for appliances from System Sensor®, Gentex®, AMSECO®, and Cooper Wheelock. Their advanced microprocessor design is years ahead of the competition. Its switch mode power supply design is up to 50% more efficient than competitive linear-mode power supplies.

Model 5496 intelligent power modules are 6A notification power expanders that provide their own AC power connection, battery charging circuit, and backup battery for use with the Honeywell Silent Knight® series fire alarm control panels (FACPs). They are the cost-effective solution for powering notification appliances required by the Americans with Disabilities Act (ADA). They have built-in ANSI cadence pattern. The output circuits can be programmed as notification appliance circuits, or as auxiliary power (configurable for constant, resettable, or door holder power).

Features & Benefits:
  • Power supplies' advanced switch mode design reduces damaging heat and manages power up to 50% more efficiently than other systems
  • 24V DC filtered output voltage
  • Four power-limited notification outputs; two Class A or four Class B, or one Class A and two Class B
  • Notification Appliance Circuits (NACs) are programmable as NACs or as auxiliary power to be used as constant, resettable, or door-holder power
  • 3A per output circuit
  • Ground fault detector
  • Communicates to the fire alarm control panel (FACP) via 4-wire SBus (wire runs up to 6000 ft)
  • AC loss delay option shuts off power to non-essential high-current accessories like magnetic door holders
  • Lightweight design adds to ease of installation and reduces shipping costs
Certifications:
  • CSFM Approved
  • NFPA 72
  • UL Listed
  • FM Approved
  • City of NY: 429-90-E Vol XIV

Others

  • Maximum Battery Capacity
    • 35 Ah
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Input Voltage
    • 120 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Special Features
    • Power Supply’s Advanced Switch Mode Design Reduces Damaging Heat & Manages Power Up to 50% More Efficiently than Other Systems

Others

  • Maximum Battery Capacity
    • 35 Ah
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Input Voltage
    • 120 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Special Features
    • Power Supply’s Advanced Switch Mode Design Reduces Damaging Heat & Manages Power Up to 50% More Efficiently than Other Systems
  • Maximum Battery Capacity : 35 Ah
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Input Voltage : 120 voltage alternating current
  • Maximum Operating Ambient Temperature : 49 degree Celsius|120 degree Fahrenheit
  • Special Features : Power Supply’s Advanced Switch Mode Design Reduces Damaging Heat & Manages Power Up to 50% More Efficiently than Other Systems
Image
SKU
Description
alt
005496
Intelligent Remote Power Module
alt
054960
Control Board, 5496