https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

Model 5499 Distributed Power Module

Model 5499 distributed power modules are 9A notification power expanders that provide their own AC power connection, battery charging circuit, and backup battery.

Model 5499 Distributed Power Module

Model 5499 distributed power modules are 9A notification power expanders that provide their own AC power connection, battery charging circuit, and backup battery. They are used with fire and security controls that have 9 to 32V DC outputs, such as the Honeywell Silent Knight® Model 5208 fire control/communicator. Model 5499 is the cost-effective solution for powering notification appliances required by the Americans with Disabilities Act (ADA). It has built-in ANSI cadence pattern, which can upgrade older control panels that lack cadence capability.

Features & Benefits:
  • Built-in synchronization for appliances from System Sensor®, AMSECO®, Gentex®, and Wheelock™
  • Power supply’s advanced switch mode design reduces damaging heat and manages power up to 50% more efficiently than other systems
  • DIP switches allow for easy reconfiguration
  • 24V DC filtered output voltage
  • Four power-limited notification outputs; two Class A or four Class B, or one Class A and two Class B
  • Additional continuous auxiliary output
  • 3A per output circuit
  • Two inputs; two Class B or two Class A
  • Ground fault detector/indicator
  • Independent trouble relay
  • AC loss delay option shuts off power to non-essential high-current accessories like magnetic door holders
  • Standalone operation
  • Lightweight design adds to ease of installation and reduces shipping costs
  • Operates with most polarized, UL Listed notification devices
Certifications:
  • UL Listed
  • CSFM: 7300-0559:123
  • Meets NFPA 72 requirements
  • MEA: 429-92-E, Vol. XII
  • OSHPD (CA) OSP-0065-10

Others

  • Maximum Battery Capacity
    • 35 Ah
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Input Voltage
    • 120 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 49 degree Celsius
  • Special Features
    • Dip Switches Allow for Easy Configuration
    • Independent Trouble Relay

Others

  • Maximum Battery Capacity
    • 35 Ah
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Input Voltage
    • 120 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 49 degree Celsius
  • Special Features
    • Dip Switches Allow for Easy Configuration
    • Independent Trouble Relay
  • Maximum Battery Capacity : 35 Ah
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Input Voltage : 120 voltage alternating current
  • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|49 degree Celsius
  • Special Features : Dip Switches Allow for Easy Configuration|Independent Trouble Relay
Image
SKU
Description
alt
005499
Distributed Power Module, 9A