https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

PS-SA Manual Pull Station

PS-SA manual pull stations feature high-quality, die-cast metal construction.

PS-SA Manual Pull Station

PS-SA manual pull stations feature high-quality, die-cast metal construction. They are available in either single or dual action configurations with SPST switch, and terminal strip connections. The normally open contact, which closes when the pull station is activated, is rated for 1A at 125V AC or 30V DC. The contacts are gold plated to avoid risk of corrosion.

Features & Benefits:
  • Single action
  • Terminal connections
  • Reset using the same keys as enclosures
  • Surface mount backboxes available
  • High-gloss red enamel finish on die-cast metal
  • Corrosion-resistant gold-plated contacts
Image
SKU
Description
alt
PS-SATK-WP
Pull Station, Single Action, Terminal Connection, Key Reset, Weatherproof Box
alt
PS-SATK
Pull Station, Single Action, Terminal Connection, Key Reset
alt
PS-SA
Pull Station, Single Action with Pigtail Connections, Key Lock Reset