https://buildings.honeywell.com/us/en/search-results.html

Silent Knight

PS Series Power Supply Accessories

ZNAC-PS

The ZNAC-PS is an optional Class A conversion module which mounts on the upper right side of the powersupplycircuit board. This

module allows the 6A or the 10A powersupply to support Class A Notification Appliance Circuits on all outputs. Class A power supervision

is also supported on output circuits #1 and #2 when either of these outputs are configured as resettable or non-resettable Auxiliary power

Certifications:
  • UL Listed:
  • PSE-6/10(R)(E): S635, S674
  • HPF-PS6/10(B)(E): S24562
Image
SKU
Description
alt
ZNAC-PS
Optional Class A output converter module