https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Silent Knight

SD500 Addressable Miniature Input Module

SD500 addressable miniature input modules act as an interface to dry contact devices, such as water flow switches and conventional pull stations. Due to their small size, the modules can be mounted in a single-gang junction box.

SD500-MIM addressable mini-input modules are for use with the Intelliknight® fire alarm control panels (FACPs). SD500 miniature input modules fit inside a single-gang box. The input modules are designed to be used with pull stations, water flow switches, and other applications requiring dry contact alarm initiation devices. These modules are supervised, single input contact monitors. Using an end-of-line (EOL) resistor, they monitor for alarm contact closures and for open circuit wiring fault conditions. If a fault occurs in the wiring, the module alerts the FACP. The addressable input modules are programmed with a unique signal line circuit (SLC) loop address.

Features & Benefits:
  • Single contact monitor
  • Support for Class B wiring
  • Small and lightweight size allows for flexible mounting options
  • DIP switch programming for fast installation
  • Up to 2,500 ft wiring distance from either input module to contact
  • Use to 14 gauge wire
Certifications:
  • NFPA 71 & NFPA 72
  • UL 864
  • CSFM 7300-0559: 132
  • MEA 429-92-E Vol. IX
  • FM Approved for Use with the 5820XL

Others

  • Maximum Standby Current
    • 0.55 milliampere
  • For Use With
    • 5820XL-EVS:Addressable Fire Alarm Control Panel
    • 5820XL
    • 5700:Addressable Fire Alarm Control Panel
    • 5808:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration
    • Class B
  • Alarm Current
    • 23 milliampere
  • Approved Location
    • MEA 429-92-E Vol. IX
    • CSFM 7300-0559:132
    • NFPA 71 & NFPA 72
    • UL 864
    • FM
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Maximum Standby Current
    • 0.55 milliampere
  • For Use With
    • 5820XL-EVS:Addressable Fire Alarm Control Panel
    • 5820XL
    • 5700:Addressable Fire Alarm Control Panel
    • 5808:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration
    • Class B
  • Alarm Current
    • 23 milliampere
  • Approved Location
    • MEA 429-92-E Vol. IX
    • CSFM 7300-0559:132
    • NFPA 71 & NFPA 72
    • UL 864
    • FM
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Standby Current : 0.55 milliampere
  • For Use With : 5820XL-EVS:Addressable Fire Alarm Control Panel|5820XL|5700:Addressable Fire Alarm Control Panel|5808:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration : Class B
  • Alarm Current : 23 milliampere
  • Approved Location : MEA 429-92-E Vol. IX|CSFM 7300-0559:132|NFPA 71 & NFPA 72|UL 864|FM
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage