https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Silent Knight

SD500-ANM Addressable Notification Module

SD500-ANM addressable notification modules provide supervised monitoring of wiring to the load devices that require an external power supply to operate such as bells, horns, and strobes.

SD500-ANM addressable notification modules are for use with the Honeywell Silent Knight® fire alarm control panel (FACP). SD500-ANM addressable notification modules provide a single class A or B circuit that is controlled by the IntelliKnight® signaling line circuit (SLC). Power for the circuit is provided to the SD500-ANM module from a separate power supply, making it easy to power remote devices. The notification circuit, remote power, and communication to the SD500-ANM are supervised by the FACP. Each notification module is programmed with a unique SLC loop address. When an event that controls the notification module occurs, the notification switches its built-in relay feeding power from the auxiliary power input to the notification appliance. SD500-ANM addressable notification modules can produce all 16 of the notification patterns available on the fire alarm control panel.

Features & Benefits:
  • Flexible solution for adding notification circuits where needed
  • DIP switch programming for fast installation
  • Support for Class B (Style Y) or Class A (Style Z) wiring
  • Attractive ivory cover plate
  • Polling LED visible through the cover plate
  • Adds up to 127 independent output circuits on each SLC loop
  • One auxiliary power source input
  • Completely supervised
Certifications:
  • UL Listed, Complies with NFPA 72
  • CSFM
  • MEA 429-92-E, Vol 9
  • FM Approved

Others

  • Maximum Standby Current
    • 6 milliampere
  • For Use With
    • 6820EVS:Addressable Fire Alarm Control Panel
    • 5820XL-EVS:Addressable Fire Alarm Control Panel
    • 6700:Addressable Fire Alarm Control Panel
    • 5808:Addressable Fire Alarm Control Panel
    • 5700:Addressable Fire Alarm Control Panel
    • 6808:Addressable Fire Alarm Control Panel
    • 6820:Addressable Fire Alarm Control Panel
    • 5820XL:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration
    • Class A
    • Class B
  • Alarm Current
    • 56 milliampere
  • Approved Location
    • CSFM
    • FM
    • MEA 429-92-E Vol 9
    • UL NFPA 72
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 0 Percentage
  • Maximum Operating Voltage
    • 24

Others

  • Maximum Standby Current
    • 6 milliampere
  • For Use With
    • 6820EVS:Addressable Fire Alarm Control Panel
    • 5820XL-EVS:Addressable Fire Alarm Control Panel
    • 6700:Addressable Fire Alarm Control Panel
    • 5808:Addressable Fire Alarm Control Panel
    • 5700:Addressable Fire Alarm Control Panel
    • 6808:Addressable Fire Alarm Control Panel
    • 6820:Addressable Fire Alarm Control Panel
    • 5820XL:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration
    • Class A
    • Class B
  • Alarm Current
    • 56 milliampere
  • Approved Location
    • CSFM
    • FM
    • MEA 429-92-E Vol 9
    • UL NFPA 72
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 0 Percentage
  • Maximum Operating Voltage
    • 24
  • Maximum Standby Current : 6 milliampere
  • For Use With : 6820EVS:Addressable Fire Alarm Control Panel|5820XL-EVS:Addressable Fire Alarm Control Panel|6700:Addressable Fire Alarm Control Panel|5808:Addressable Fire Alarm Control Panel|5700:Addressable Fire Alarm Control Panel|6808:Addressable Fire Alarm Control Panel|6820:Addressable Fire Alarm Control Panel|5820XL:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration : Class A|Class B
  • Alarm Current : 56 milliampere
  • Approved Location : CSFM|FM|MEA 429-92-E Vol 9|UL NFPA 72
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 0 Percentage
  • Maximum Operating Voltage : 24