https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Silent Knight

SD505-6SB Sounder Base

SD505-6SB sounder bases are six inches and add an audible output function to the IntelliKnight® SD505-APS, SD505-AIS, or SD505-AHS addressable detectors.

SD505-6SB sounder bases are six inches and add an audible output function to the IntelliKnight® SD505-APS, SD505-AIS, or SD505-AHS addressable detectors. The SD505-6SB sounder base can be used as a single station, multi-station, or as a system sounder. These powerful capabilities make the SD505-6SB sounder base ideal for use in hotels, apartments, and dormitories where in-room sounders are required. The sounder base is controlled by the same address as the detector it is mounted with, saving the SLC addresses and makes installation and programming easy.

Features & Benefits:
  • Adds an audible output function to an addressable detector
  • Fully supervised
  • Can be used with either Style 4, Style 6, or Style 7 (using SD500- LIMs) supervision
  • Adds audible output functions without using another SLC address
  • Uses the 12 pre-programmed output cadences, (including ANSI-3.41), or the 4 programmable outputs of the IntelliKnight fire alarm control panel (FACP)
  • Mounts to detector base
Certifications:
  • UL Listed (Meets or Exceeds UL 217 and UL 464 Requirements for Evacuation Signal Sound Level of 85 dB at 10 ft)
  • FM
  • CSFM
  • NYFD (MEA) 

Others

  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
  • Current Rating
    • 1 milliampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
  • Current Rating
    • 1 milliampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit
  • Current Rating : 1 milliampere
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage